??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Conveyer & Caster
Description
QuietKat (to 250 lb/ea)
Bill of material
77123Y
PN
Part Number
MODEL
Model
SER
Wheel Features (Tread/Core Color)
D
Wheel Diameter
5 Inch
W
Tread Width
1 1/4 Inch
CAP
Capacity
250 lb
H
Load Height
5 7/8 Inch
R
Swivel Radius
4 Inch
WEIGHT
Approx. Weight
1 5/8 lb
WB
Wheel Bearing