??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QVE1901_BPZ:QVE1901
Bill of material
QVE1901 Strömungswächter(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QVE1901 Flow monitor
SA110ID05
Main product group
QVE1901
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Plant Automation
SA71015ID04
Length
120.000
SA71015ID05
Width
92.000
SA71015ID06
Height
38.000
SA71015ID07
mass (net)
3.620
SA700ID19
Protection class (IP), evaluation electronics
IP65
SA700ID05
Min. ambient temperature (in operation)
-20.00
SA700ID06
Max. Ambient temperature (in operation)
80.00
SA700ID07
SA700ID11
Min. media temperature (in operation)
-20.00
SA700ID12
Max. Medium temperature (in operation)
110.00
SA700ID17
Condensation allowed
no
SA400ID03
Material of the housing
LINK
http://www.siemens.com/btproduct?BPZ:QVE1901
SA810ID03
Order number
BPZ:QVE1901
SA810ID04
DataNorm number
BPZ:QVE1901
SA810ID06
GTIN number
7612914054517
SA810ID10
Description text
QVE1901 Flow monitor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC011194
ETIMCLASSN
ETIM classname
Flow switch, liquid
IFCEXPORT
IfcExportAs
IfcSwitchingDevice.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 37 00
OMNICLASS
OmniClass title
Electrical Switches
UNICLASSC
Uniclass code
Pr_75_70_27