??
Catalog navigation
Download modelli CAD
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QVE1902.010_S55720-S199 - Flow sensor
Bill of material
QVE1902.010 Durchflussschalter(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QVE1902.010 Flow Switch
SA110ID05
Main product group
QVE1902.010
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
50.000
SA71015ID05
Width
34.000
SA71015ID06
Height
102.000
SA71015ID07
mass (net)
1.340
SA700ID19
Protection class (IP), evaluation electronics
IP65
SA700ID05
Min. ambient temperature (in operation)
0.00
SA700ID06
Max. Ambient temperature (in operation)
70.00
SA700ID11
Min. medium temperature (in operation)
-20.00
SA700ID12
Max. Medium temperature (in operation)
100.00
SA700ID17
Condensation permitted
no
SA400ID03
Material of the housing
LINK
http://www.siemens.com/btproduct?S55720-S199
SA810ID03
Manufacturer’s reference number
S55720-S199
SA810ID04
Datanorm number
S55720-S199
SA810ID06
GTIN number
7612914086105
SA810ID10
Description text
QVE1902.010 Flow Switch
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC011194
ETIMCLASSN
ETIM Classname
Flow switch, liquid
IFCEXPORT
IfcExportAs
IfcSwitchingDevice.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 37 23
OMNICLASS
OmniClass title
Flow Switches
UNICLASSC
Uniclass code
Pr_80_51_51_37