??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
QVM62.1_BPZ:QVM62.1
Bill of material
QVM62.1 Luftgeschwindigkeitsfühler(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QVM62.1 Velocity Sensor
SA110ID05
Product main group
QVM62.1
LODLEVEL
PREVIEW
Preview
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
86.000
SA71015ID05
Width
117.000
SA71015ID06
Height
43.000
SA71015ID07
mass (net)
0.350
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID11
Min. medium temperature (in operation)
SA700ID12
Max. Medium temperature (in operation)
SA700ID17
Condensation permitted
no
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QVM62.1
SA810ID03
Manufacturer’s reference number
BPZ:QVM62.1
SA810ID04
Datanorm number
BPZ:QVM62.1
SA810ID06
GTIN number
7612914085641
SA810ID10
Description text
QVM62.1 Velocity Sensor
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM Classcode
EC010944
ETIMCLASSN
ETIM Classname
Air flow sensor
IFCEXPORT
IfcExportAs
IfcSensor.NOTDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_70_27_22
SA700ID07
Condensation permissible