您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
QX 125 PEK
Rollenbau
Stainless Steel Castors
Series QX up to max. 1300 kg
QX-PE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_qx/qx_pe/qx_pek_asmtab.prj},{NB=QX 125 PEK},{ORDERNO=QX 125 PEK},{WDAB=125x40},{LC=1300},{H=177},{TP=140x110},{HS=105x80},{HD=12.5},{SR=108},{WB=Ball bearing},{VER=1},{PPATH=qx_pek_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Rollenbau
Description
QX-PEK - Swivel castor
Bill of material
QX 125 PEK
ORDERNO
Article-number
QX 125 PEK
QX 125 PEK
WDAB
Wheel-Ø A x width B
125x40
125x40
mm
LC
Load capacity
1300
kg
H
Overall height H
177
177
mm
TP
Dimension of top plate
140x110
mm
HS
Hole spacing
105x80
mm
HD
Hole-Ø
12.5
mm
SR
Swivel radius
108
108
mm
WB
Wheel bearing
Ball bearing