??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
R 15-EG-13,5-AL
Bill of material
HARTING 09150000121
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09150000121
DESCSHORT
Short Description
Screw mounted housing, Straight, Screw locking, Material (hood/housing): Aluminium, Material (seal): NBR, Degree of protection: IP65
DESCLONG
Long Description
Screw mounted housing, Straight, Screw locking, Material (hood/housing): Aluminium, Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
R 15-EG-13,5-AL
SUPPLIERALTNO
Alternative product number
09 15 000 0121
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
Flange housing
AAC108
Degree of protection (IP), mounted
IP65
BAC461
material of housing
aluminum
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink