??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 66
HELP_VARIABLE
Company
HPC
Description
R-3 - Die spring - ISO 10243 - Strong load
Bill of material
HPC - R205512
REF
Part number
A
Hole diameter
mm
B
Rod diameter
mm
L0
Free
mm
C1D
Load at 1mm deflection
N
VOC
Optimum life deflection (25% free length Lo) Load
N
VOD
Optimum life deflection (25% free length Lo) Deflection
mm
VLC
Long life deflection (30% free length Lo) Load
N
VLD
Long life deflection (30% free length Lo) Deflection
mm
DFC
Max. working deflection (35% free length Lo) Load
N
DFD
Max. working deflection (35% free length Lo) Deflection
mm
DMC
Max. deflection Load
N
DMD
Max. deflection Deflection
mm
INFO
Informations
Information
INFO