目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
R 50 A
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
NITROGEN GAS CYLINDERS
FIXINGS
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rcm/molle_elastomeri/cilindri_ad_azoto/fissaggi/r1.prj},{NB=R 50 A},{CODE=R 50 A},{CODENIT=05619},{A=65},{B=45},{C=20.0},{D=30.0},{E=28},{F=44.0},{G=14},{H=9},{J=0.0},{L=10},{K=0},{I=11}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
RCM
Description
R - Fixing
Bill of material
R 50 A
CODE
-
R 50 A
R 50 A
A
65
65
mm
B
45
45
mm
C
20.0
20.0
mm
D
30.0
30.0
mm
E
28
28
mm
F
44.0
44.0
mm
G
14
14
mm
H
9
9
mm
J
0.0
0.0
mm
L
10
10
mm
K
0
0
mm
I
11
11
mm