??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 276
HELP_VARIABLE
Company
Posital
Description
R060-CRW
Bill of material
UCD-S3A1G-1213-R060-CRW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 36 mm (1.42") / Solid Shaft Synchro / Standard / OD 6 mm (0.24")
ELECTRICAL_CONNECTION
Cable#Radial 1 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet