??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 64
HELP_VARIABLE
Company
Posital
Description
R100-2TW
Bill of material
UCD-CA01B-1412-R100-2TW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 36 mm (1.42") / Solid Shaft Synchro / Standard / OD 10 mm (0.39")
ELECTRICAL_CONNECTION
Cable#Axial/Radial 2m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet