R19-02-CA00B
Parker Pneumatic Division
Air Preparation Products
Wilkerson FRLs
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{parkerpdn/frl/wilkerson/r19_asmtab.prj},{NB=R19-02-CA00B},{PR=R19 Common-P1 Regulator},{C1=R19},{C2=0},{C3=2},{C5=C},{C6=A},{C7=0},{C8=0},{C9=B},{PPATH=r08_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
R19 - Common P1 Regulator
Bill of material
R19-02-CA00B
PN
R19-02-CA00B
PR
Product
R19 Common-P1 Regulator
C1
Regulator
R19 - Common-P1 Regulator
R19 - Common-P1 Regulator
C2
Thread Type
0 - NPT
C - BSPP
0 - NPT
C - BSPP
C3
Port Size
2 - 1/4 Inch
3 - 3/8 Inch
4 - 1/2 Inch
2 - 1/4 Inch
3 - 3/8 Inch
4 - 1/2 Inch
C5
Diaphragm/Spring Options
C - 0-30 PSIG (2 bar), Relieving, Nitrile
D - 0-60 PSIG (4 bar), Relieving, Nitrile
F - 0-125 PSIG (8 bar), Relieving, Nitrile
J - 0-30 PSIG (2 bar), Relieving, Fluorocarbon
G - 0-250 PSI (17 bar), Relieving, Nitrile
K - 0-60 PSIG (4 bar), Relieving, Fluorocarbon
L - 0-125 PSIG (8 bar), Relieving, Fluorocarbon
M - 0-250 PSI (17 bar), Relieving, Fluorocarbon
P - 0-30 PSIG (2 bar), Non-Relieving, Nitrile
W - 0-60 PSIG (4 bar), Non-Relieving, Nitrile
R - 0-125 PSIG (8 bar), Non-Relieving, Nitrile
S - 0-250 PSI (17 bar), Non-Relieving, Nitrile
V - 0-30 PSIG (2 bar), Non-Relieving, Fluorocarbon
X - 0-60 PSIG (4 bar), Non-Relieving, Fluorocarbon
Y - 0-125 PSIG (8 bar), Non-Relieving, Fluorocarbon
Z - 0-250 PSI (17 bar), Non-Relieving, Fluorocarbon
C - 0-30 PSIG (2 bar), Relieving, Nitrile
D - 0-60 PSIG (4 bar), Relieving, Nitrile
F - 0-125 PSIG (8 bar), Relieving, Nitrile
J - 0-30 PSIG (2 bar), Relieving, Fluorocarbon
G - 0-250 PSI (17 bar), Relieving, Nitrile
K - 0-60 PSIG (4 bar), Relieving, Fluorocarbon
L - 0-125 PSIG (8 bar), Relieving, Fluorocarbon
M - 0-250 PSI (17 bar), Relieving, Fluorocarbon
P - 0-30 PSIG (2 bar), Non-Relieving, Nitrile
W - 0-60 PSIG (4 bar), Non-Relieving, Nitrile
R - 0-125 PSIG (8 bar), Non-Relieving, Nitrile
S - 0-250 PSI (17 bar), Non-Relieving, Nitrile
V - 0-30 PSIG (2 bar), Non-Relieving, Fluorocarbon
X - 0-60 PSIG (4 bar), Non-Relieving, Fluorocarbon
Y - 0-125 PSIG (8 bar), Non-Relieving, Fluorocarbon
Z - 0-250 PSI (17 bar), Non-Relieving, Fluorocarbon
C6
Regulated Port Size
A - 1/4 Inch Regulated Port
A - 1/4 Inch Regulated Port
C7
Option 1
0 - None
C - Tamper Resistant Regulator Adjustment (Kit)
G - Pressure gauge
P - Metal panel nut
S - Square Pressure Gauge
0 - None
C - Tamper Resistant Regulator Adjustment (Kit)
G - Pressure gauge
P - Metal panel nut
S - Square Pressure Gauge
C8
Option 2
0 - None
0 - None
C9
Design Level
B - Current
B - Current
W
60 (2.36)
mm (Inch)
A
38.5 (1.52)
mm (Inch)
B
73.8 (2.91)
mm (Inch)