??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
R399 - Nimbus (to 330 lb/ea)
Bill of material
399Q38K150VK2351
PN
Part Number
399Q38K150VK2351
SER
Series
Nimbus 399
MO
Mounting Option
Central Locking Stem
SIZE
Stem/Plate Size
D
Wheel Dia.
6 INCH
W
Tread Width
1 1/4 INCH
TT
Tread Type
Polyurethane
CAP
Capacity
330 lbs
BR
Caster Brake
H
Load Height
7 1/2 INCH
R
Swivel Radius
4 1/2 INCH
WB
Wheel Bearing
Precision