??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
PHD
Description
RA_M - RA Metric Rotary Actuators
Bill of material
RAS525x45
IDNR
Ident number
RAS
DN
Design No.
5
BORE
Bore
ANGLEROTATION
Angle of Rotation
PORTCONTROL
Port Control
CUSHIONCONTROL
Cushion Control
SHOCKABSORB
Shock Absorber
SHOCKREADY
Shock Absorber Ready
SWITCHREADY
Switch Ready
SWITCH
Switch
OUTPUTTYPES
Output Types
POSITION
Position
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
F1
F Port Control
mm
F2
F Cushion
mm
F3
F Port Control adn Chusion Locations
mm
G
mm
G1
G Port Control
mm
G2
G Cushion
mm
G3
G Port Control adn Chusion Locations
mm
AA
mm
AA1
AA Port Control
mm
AA2
AA Chusion
mm
AA3
AA Port Control adn Chusion Locations
mm
H
mm
J
mm
K
mm
L
MA
MB
NB1
NB
mm
NC
mm
O
mm
PA
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
V
mm
WKEY
W Key
XNPT
X NPT (BSP)
Y
mm
Z
mm
FF
mm
BW
Base Weight
kg
AMAX
A Max
mm
FFLAT
F Flat
mm
A1
A Output Hub
mm
B11
B Output Hub
mm
C1
C Output Hub
2.500 mm
D1
D Output Hub
mm
E1
E Output Hub
mm
F11
F Output Hub
G11
G Output Hub
H1
H Output Hub
mm
J1
J Output Hub
PA1
PA Output Hub
mm