目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UCD-SHD1B-0016-RA10-ARW
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/262.prj},{NB=UCD-SHD1B-0016-RA10-ARW},{SUPPLIERPID=UCD-SHD1B-0016-RA10-ARW},{PRODUKTABBILDUNG=picture-rx-3-crx-cx-nnn.jpg},{MECHANICAL_CONNECTION=OD 36 mm (1.42\") / Solid Shaft Synchro / Shaft Double Flat / OD 6 mm (0.24\")},{ELECTRICAL_CONNECTION=Cable#Radial 10 m},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fra10},{H=h0044},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-SHD1B-0016-RA10-ARW/137506801/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2662
HELP_VARIABLE
Company
Posital
Description
RA10
Bill of material
UCD-SHD1B-0016-RA10-ARW
PRODUKTABBILDUNG
Product Picture
picture-rx-3-crx-cx-nnn.jpg
picture-rx-3-crx-cx-nnn.jpg
SUPPLIERPID
Alternative product number
UCD-SHD1B-0016-RA10-ARW
UCD-SHD1B-0016-RA10-ARW
MECHANICAL_CONNECTION
OD 36 mm (1.42") / Solid Shaft Synchro / Shaft Double Flat / OD 6 mm (0.24")
ELECTRICAL_CONNECTION
Cable#Radial 10 m
Cable#Radial 10 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet