您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
MayTec 1.43.11040080.1 Radius covers 40x80, rectangle 90°, 1R
MayTec
MayTec 3D
Installation accessories
Radius covers
1 Radius
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{maytec/maytec_3d/einbauzubehoer/radienabdeckungen/1_radius/1_radius_rechteck_90grad.prj},{NB=MayTec 1.43.11040080.1_Radius covers 40x80, rectangle 90°, 1R},{PARTNR=1.43.11040080.1},{DESCRIPTION=Radienabdeckung 40x80, Rechteck 90°, 1R},{COLOR=grau},{A=40.000},{B=80.000},{FARBE=0.75,0.75,0.75,0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
MayTec
Description
Radius covers rectangle 90°, 1R - Radius covers rectangle 90°, 1R
Bill of material
MayTec 1.43.11040080.1_Radius covers 40x80, rectangle 90°, 1R
PARTNR
Part number
1.43.11040080.1
1.43.11040080.1
DESCRIPTION
Description
Radius covers 40x80, rectangle 90°, 1R
Radius covers 40x80, rectangle 90°, 1R
COLOR
Colour
Grey
Grey