??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Cap nuts type RT
Bill of material
02681903
ART
Article number
DESC
Description
LONGTEXT
Product description
RAMPA® Cap nuts type RT with hex drive, through hole to internal thread and decorative round head for visible joints.
D
Shank-Ø
mm
L
Length
mm
D1
Internal thread
SW
Wrench size
mm
D2
Head-Ø
mm
H
Head height (tol. +0.3)
mm
L3
Depth hexagon socket (tol. +/-0.5)
mm
L1
Depth internal thread
mm
MAT
Material
PCK
Packing units (Number of pieces)
GEW
Net weight (Piece)
kg
TARIC
Customs tariff number
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
ARTS
Article number parts list