目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
016510061
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for metal
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rampa/inserts/metal/inserts_type_bas_016.prj},{NB=016510061_100},{ART=016510061},{L=10},{D=8.0},{D1H=5},{D3=5.5},{D4=3.2},{H=1.00},{A=2.30},{F=0.65},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP BAS 8 X 10 M5, STAHL GEH. BLAU VZ},{LONGTEXT=RAMPA-Muffen Typ BAS mit drei Schneidsacklöchern (Spankammer) im Außengewinde. Formstabiles Einschneiden in besonders harten Werkstoffen wie z.B. in duro- und thermoplastische Kunststoffe, Leichtmetalllegierungen und Stahlgussanwendungen.},{D1=M5},{VH1=[7.4:7.7]},{V=7.4-7.7},{MAT=Stahl einsatzgehärtet, verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[100,1000]},{GEW=0.0019},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{PCK=100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type BAS
Bill of material
016510061
ART
Article number
016510061
016510061
DESC
Description
RAMPA®-INSERTS TYPE BAS 8 X 10 M5, ACIER TREMPE GALVANISE BLEU
RAMPA®-INSERTS TYPE BAS 8 X 10 M5, ACIER TREMPE GALVANISE BLEU
LONGTEXT
Product description
RAMPA® inserts type BAS with three cutting blind holes (space for wood chips) in external thread. Dimensionally stable cutting into extremly hard materials such as thermosetting plastics and thermoplastics, light metal alloys and cast steel applications.
L
Length
10
10
mm
D
Outside-Ø
8.0
8.0
mm
D1
Internal thread
M5
M5
H
Pitch
1.00
1.00
mm
V
Pre-drilling Ø (recommendation)
7.4-7.7
7.4-7.7
mm
MAT
Material
Steel case hardened, zinc plated (blue passivated)
Steel case hardened, zinc plated (blue passivated)
PCK
Packing units (Number of pieces)
100
1000
100
1000
GEW
Net weight (Piece)
0.0019
0.0019
kg
TARIC
Customs tariff number
73181692
73181692
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
IMDS
IMDS No.
712106630 / 1
712106630 / 1
MONTAGE
Assembly tools
Data sheet
VER
Assembling information
Data sheet
ARTS
Article number parts list
0165100610100
0165100610100