目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
008510001
RAMPA
RAMPA®-Inserts
Product Overview
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rampa/inserts/product_overview/inserts_type_e_008_schlitz.prj},{NB=008510001_100},{ART=008510001},{D=8},{L=10},{D1H=5},{H=1.00},{N=1.6},{T=3},{L1=0},{D2=0},{D3=6.0},{L2=0},{SW=0},{L3=0},{F=0.84127},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP E 8 X 10 M5, STAHL VERZINKT},{LONGTEXT=RAMPA-Muffen Typ E mit Schlitz für Holz- (ab 750 kg / m³ Rohdichte) und Kunststoffanwendungen.},{D1=M5},{VH1=[6.9:7.0]},{V=6.9-7.0},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[100,1000]},{GEW=0.001707},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{MATCOMPL3=RoHS-konform nach Artikel 4 / Anhang III / 6a},{MATCOMPL4=61ab9f2a-d0aa-4830-9b90-b5de7bea7a83},{IMDS=},{PCK=100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type E
Bill of material
008510001
ART
Article number
008510001
008510001
DESC
Description
RAMPA®-INSERTS TYPE E 8 X 10 M5, STEEL ZINC PLATED
RAMPA®-INSERTS TYPE E 8 X 10 M5, STEEL ZINC PLATED
LONGTEXT
Product description
RAMPA® inserts type E with slot for wood (from 750 kg / m³ raw density) and plastic applications.
D
Outside-Ø
8
8
mm
L
Length
10
10
mm
D1
Internal thread
M5
M5
H
Pitch
1.00
1.00
mm
V
Pre-drilling Ø (recommendation)
6.9-7.0
6.9-7.0
mm
MAT
Material
Steel zinc plated (blue passivated)
PCK
Packing units (Number of pieces)
100
1000
100
1000
GEW
Net weight (Piece)
0.001707
0.001707
kg
TARIC
Customs tariff number
73181692
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
MONTAGE
Assembly tools
Data sheet
VER
Assembling information
Data sheet
ARTS
Article number parts list
0085100010100
0085100010100