您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
438615001
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for soft wood
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rampa/inserts/softwood/inserts_type_skd30l_438.prj},{NB=438615001_100},{ART=438615001},{D=12.0},{L=15},{D1H=6},{H=3.0},{N=0.0},{T=0.0},{L1=0},{D3=7.5},{L2=2.5},{SW=6},{L3=3.5},{D2=12},{F=1.55},{CODE1=1},{CODE2=2},{DESC=RAMPA-MUFFEN TYP SKD30L 12 X 15 M6 AG LINKS, ST. VERZ.},{LONGTEXT=RAMPA-Muffen Typ SKD30L mit abschließendem Bund, Innensechskant, Führungsansatz und mit patentiertem 1-Gang-Außengewinde linksgedreht für vereinfachtes Einschrauben mit besonderen Anforderungen in Holz, Holzwerkstoffen und thermoplastischen Kunststoffen. Verhindert das Losdrehen bei häufigen Schraubanwendungen und hohen Reibwerten.},{D1=M6},{VH1=[10.0:10.5]},{V=10.0-10.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{GEW=0.00586},{PCK=100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type SKD30L
Bill of material
438615001
ART
Article number
438615001
438615001
DESC
Description
RAMPA®-INSERTS TYPE SKD30L 12 X 15 M6, LEFT-HANDED OUTSIDE THREAD, STEEL ZINC PLATED
RAMPA®-INSERTS TYPE SKD30L 12 X 15 M6, LEFT-HANDED OUTSIDE THREAD, STEEL ZINC PLATED
LONGTEXT
Product description
RAMPA® inserts type SKD30L with sealing collar, hex drive, unthreaded lead and patented 1-start external thread contour turned to left for simplified assembling with special requirements in wood, wood-based materials and thermoplastics. Prevents loosening in frequent assembling applications and high friction values.
D
Outside-Ø
12.0
12.0
mm
L
Length
15
15
mm
D1
Internal thread
M6
M6
SW
Wrench size
6
6
mm
V
Pre-drilling Ø (recommendation)
10.0-10.5
10.0-10.5
mm
MAT
Material
Steel zinc plated (blue passivated)
PCK
Packing units (Number of pieces)
100
500
2500
100
500
2500
GEW
Net weight (Piece)
0.00586
0.00586
kg
TARIC
Customs tariff number
73181692
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
MONTAGE
Assembly tools
Data sheet
VER
Assembling information
Data sheet
ARTS
Article number parts list
4386150010100
4386150010100