??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type SKDZ
Bill of material
441613092
ART
Article number
DESC
Description
LONGTEXT
Product description
RAMPA® inserts type SKDZ produced by zinc die casting process with sealing collar, hex drive and conical external thread. Note: Zinc die-cast parts have decreasing retention forces and a shortened product life cycle.
D
Outside-Ø
mm
L
Length
mm
D1
Internal thread
SW
Wrench size
mm
V
Pre-drilling Ø (recommendation)
mm
MAT
Material
PCK
Packing units (Number of pieces)
GEW
Net weight (Piece)
kg
TARIC
Customs tariff number
79070000
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
IMDS
IMDS No.
ARTS
Article number parts list