目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
421170601
RAMPA
RAMPA®-Inserts
Product Overview
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rampa/inserts/product_overview/inserts_type_skl330_421.prj},{NB=421170601_50},{ART=421170601},{D=18.5},{L=70},{D1H=10},{H=7.5},{N=0},{T=0},{L1=17},{D2=0},{D3=12.0},{L2=3},{SW=10},{L3=5},{L6=14.8},{F=2.15},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP SKL330 18,5 X 70 M10, STAHL VERZ. CE},{LONGTEXT=RAMPA-Muffen Typ SKL330 mit Innensechskant, Führungsansatz und patentiertem 3-Gang-Außengewinde für schnelleres Einschrauben in Holz, Holzwerkstoffen und thermoplastischen Kunststoff. Mit ETA-Zulassung und CE-Zertifizierung für berechenbare Auszugswerte in Holz. Geeignet für das Heben von schweren Lasten.},{D1=M10},{VH1=15.5},{V=15.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[50,250]},{GEW=0.09303},{TARIC=73181692},{DIN=},{PCK=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type SKL330
Bill of material
421170601
ART
Article number
421170601
421170601
DESC
Description
RAMPA®-INSERTS TYPE SKL330 18,5 X 70 M10, STEEL ZINC PLATED CE
RAMPA®-INSERTS TYPE SKL330 18,5 X 70 M10, STEEL ZINC PLATED CE
LONGTEXT
Product description
RAMPA® inserts type SKL330 with hex drive, unthreaded lead and patented 3-start thread for faster assembling into wood, wood-based materials and thermoplastics. With ETA approval and CE certification for calculable pull-out values in wood. Suitable for lifting heavy loads.
D
Outside-Ø
18.5
18.5
mm
L
Length
70
70
mm
D1
Internal thread
M10
M10
L1
Depth internal thread
17
17
mm
SW
Wrench size
10
10
mm
V
Pre-drilling Ø (recommendation)
15.5
15.5
mm
MAT
Material
Steel zinc plated (blue passivated)
Steel zinc plated (blue passivated)
PCK
Packing units (Number of pieces)
50
250
50
250
GEW
Net weight (Piece)
0.09303
0.09303
kg
TARIC
Customs tariff number
73181692
73181692
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
MONTAGE
Assembly tools
Data sheet
VER
Assembling information
Data sheet
BAUZULASSUNG
ETA-12/0481
ETA-12/0481
ARTS
Article number parts list
421170601050
421170601050