您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
00760601
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for soft wood
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rampa/inserts/softwood/inserts_type_d_007.prj},{NB=00760601_100},{ART=00760601},{D=12},{L=6},{D1H=6},{H=2.0},{N=0},{T=0},{D3=7.5},{L5=0.5},{F=1.30},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP D 12 X 6 M6, MESSING OHNE SCHLITZ},{LONGTEXT=RAMPA-Muffen Typ D mit Schlitz und mit abschließendem Bund an der Schlitzseite. Geeignet für z.B. Sitzschalen aus Multiplex Werkstoffen.},{D1=M6},{VH1=[10.5:11.0]},{V=10.5-11.0},{MAT=Messing},{FARBE=B5A642},{PCKH1=[100,500,5000]},{GEW=0.003075},{TARIC=74153300},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{MATCOMPL3=RoHS-konform nach Artikel 4 / Anhang III / 6c},{MATCOMPL4=dc8dfa90-8475-4b05-8dbb-b462dd414ef8},{IMDS=},{MH1=rampa_lieferprogramm_2020_seite_64.pdf},{PCK=100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type D
Bill of material
00760601
ART
Article number
00760601
00760601
DESC
Description
RAMPA®-INSERTS TYPE D 12 X 6 M6, BRASS WITHOUT SLOT
RAMPA®-INSERTS TYPE D 12 X 6 M6, BRASS WITHOUT SLOT
LONGTEXT
Product description
RAMPA® inserts type D with slot and with sealing collar on the slotted end. Suitable for e.g. seat shells made of multiplex materials.
D
Outside-Ø
12
12
mm
L
Length
6
6
mm
D1
Internal thread
M6
M6
V
Pre-drilling Ø (recommendation)
10.5-11.0
10.5-11.0
mm
MAT
Material
Brass
PCK
Packing units (Number of pieces)
100
500
5000
100
500
5000
GEW
Net weight (Piece)
0.003075
0.003075
kg
TARIC
Customs tariff number
74153300
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
MONTAGE
Assembly tools
Data sheet
VER
Assembling information
Data sheet
ARTS
Article number parts list
007606010100
007606010100