??
Catalog navigation
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type DVZ
Bill of material
445507091
ART
Article number
DESC
Description
LONGTEXT
Product description
RAMPA® inserts type DVZ produced by zinc die casting process in extra short version and with internal thread stop for thin walled shaped wood. Note: Zinc die-cast parts have decreasing retention forces and a shortened product life cycle.
L
Length
7 mm
D1
Internal thread
D2
Head-Ø
16 mm
V
Pre-drilling Ø (recommendation)
11.0-11.5 mm
MAT
Material
Die cast yellow zinc plated
PCK
Packing units (Number of pieces)
GEW
Net weight (Piece)
kg
TARIC
Customs tariff number
79070000
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
MONTAGE
Tools
Data sheet
VER
Assembling information
Data sheet
ARTS
Article number parts list