您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
01061807
RAMPA
RAMPA®-Inserts
Product Overview
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rampa/inserts/product_overview/inserts_type_sk_010.prj},{NB=01061807_100},{ART=01061807},{D=12.0},{L=18},{D1H=6},{H=3.0},{N=0.0},{T=0},{L1=0},{D2=0.0},{D3=7.0},{L2=3.0},{SW=6},{L3=5.0},{L6=9.5},{F=1.55},{CODE1=1},{CODE2=2},{DESC=RAMPA-MUFFEN TYP SK 12 X 18 M6, ROSTFREI 1.4571},{LONGTEXT=RAMPA-Muffen Typ SK mit Innensechskant und Führungsansatz für vereinfachtes Einschrauben in Holz- und Kunststoffanwendungen.},{D1=M6},{VH1=[10.0:10.5]},{V=10.0-10.5},{MAT=Edelstahl Rostfrei 1.4571},{FARBE=RAL9018},{GEW=0.006912},{TARIC=73181639},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/2_reach.png},{MATCOMPL3=RoHS-konform nach Anhang II},{MATCOMPL4=REACH-konform},{IMDS=592499632 / 1},{MH1=rampa_lieferprogramm_2020_seite_64.pdf},{PCK=100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 46
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type SK
Bill of material
01061807
ART
Article number
01061807
01061807
DESC
Description
RAMPA®-INSERTS TYPE SK 12 X 18 M6, STAINLESS STEEL 1.4571
RAMPA®-INSERTS TYPE SK 12 X 18 M6, STAINLESS STEEL 1.4571
LONGTEXT
Product description
RAMPA® inserts type SK with hex drive and an unthreaded lead for simplified screwing into wood and plastic applications.
D
Outside-Ø
12.0
12.0
mm
L
Length
18
18
mm
D1
Internal thread
M6
M6
SW
Wrench size
6
6
mm
V
Pre-drilling Ø (recommendation)
10.0-10.5
10.0-10.5
mm
MAT
Material
Stainless steel 1.4571
Stainless steel 1.4571
PCK
Packing units (Number of pieces)
100
500
2500
100
500
2500
GEW
Net weight (Piece)
0.006912
0.006912
kg
TARIC
Customs tariff number
73181639
73181639
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
IMDS
IMDS No.
592499632 / 1
592499632 / 1
MONTAGE
Assembly tools
Data sheet
VER
Assembling information
Data sheet
ARTS
Article number parts list
010618070100
010618070100