??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type SKD330
Bill of material
420855001
ART
Article number
DESC
Description
LONGTEXT
Product description
RAMPA® inserts type SKD330 with sealing collar, hex drive, unthreaded lead and patented 3-start thread contour for tilt protection and quicker assembly. Highest possible pull-out values in various wood, wood-based materials and thermoplastics.
D
Outside-Ø
mm
L
Length
mm
D1
Internal thread
SW
Wrench size
mm
V
Pre-drilling Ø (recommendation)
mm
MAT
Material
Steel zinc plated (blue passivated)
PCK
Packing units (Number of pieces)
GEW
Net weight (Piece)
kg
TARIC
Customs tariff number
73181692
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
IMDS
IMDS No.
MONTAGE
Assembly tools
Data sheet
VER
Assembling information
Data sheet
ARTS
Article number parts list