??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
DXR1.E09PDZ-112/CA_S55499-D788
Bill of material
DXR1.E09PDZ-112 Room AS GDB Actuator(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
Flow monitoring device
SA110ID05
Main product group
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Product main group 1
without display
BUSSPROTKOLL
Bus protocols
SA200ID03
Mounting type
ASK41NF07SP Manual adjuster
SA400ID03
Material of the housing front
other product specific executions
SA460ID03
Color of housing front
Gray
SA71012ID04
Length
143 mm
SA71012ID05
Width
137 mm
SA71012ID06
Height
83.60 mm
SA71012ID07
Height
kg
SA700ID06
Max. Medium temperature (in operation)
°C
SA700ID11
Min. transport temperature
5.00 % rF
SA700ID12
Max. Medium temperature (in operation)
95.00 % rF
LINK
http://www.siemens.com/btproduct?S55499-D788
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221025
ETIMCLASSC
ETIM Classcode
EC001102
ETIMCLASSN
ETIM Classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 13 13 11
OMNICLASS
OmniClass title
Building Automated Control Panels
UNICLASSC
Uniclass code
Pr_75_50_18_41