??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Razer Series - Economical Strength and Swivel Caster
Bill of material
RZ-02GRN-070-SW-TP06
PN
Part Number
RZ-02GRN-070-SW-TP06
SER
Series
Razer
MO
Mounting Options
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
3/4 Inch
TT
Wheel Type
CAP
Capacity
110 lbs
BR
Brake Type
H
Mount Height
2 13/16 Inch
R
Swivel Radius
1.95 Inch
WB
Bearing Type
Plain