??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Essentra Components
Description
RB08-375 - Fixture Block - 3X Configuration
Bill of material
RB08-375
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
S
"Drill and C Bore For ""S"" Screw"
A
A Hole Spacing Along Width
0.750 Inch
B
B Hole Spacing Along Length
1.375 Inch
C
C C Bore Spacing Along Length
0.375 Inch
E
E Block Height
0.750 Inch
F
F Block Width
1.500 Inch
G
G Block Length
2.000 Inch
H
"H Diameter ""H"" Drill Thru For 5/16 Screw or M8 Screw"
0.500 Inch