??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RBG21_26 - Hexagonal strut¡¤male thread on both ends¡¤male thread on both ends with specified length
Bill of material
RBG22-S5-L8-F5-G5-M2-N2
CODE
Code
TYPE1
Type
External Thread Type At Both Ends
TYPE2
Type
External Thread At Both Ends Length Designation Type
MAT1
Material (International)
MAT2
Materia(Correspond)
SUR
Surface Treatment
S
mm
L
mm
Enter value for L
mm
cm
inch
ft
LTOL
L Tolerance grade
+0.2/-0.2
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
M
mm
N
mm
W
5.8 mm
E
1.5 mm
EC
EC Process
LINK
Network Station
Website