??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
RBPBCB, RBPBCM - Spherical Bearing Holder Sets - Compact Type
Bill of material
RBPBCB14
PN
Part No.
MATSBH
Material of Spherical Bearing Holder
1035 Carbon Steel
MATSBSIR
Material of Spherical Bearings Spherical Inner Ring
51200 Bearing Steel
STSIR
Surface Treatment of Spherical Inner Ring
Hard Chrome Plating
HARDSIR
Hardness of Spherical Inner Ring
58HRC~
MATSBB
Material of Spherical Bearings Bushing
Spherical Coper Alloy
MATH
Material of Holder
1045 Carbon Steel
STH
Surface Treatment of Holder
AC
Accessories
Retaining Ring
MATAC
Material of Accessories
304 Stainles Steel
DD
d
mm
D
mm
B
mm
B1
mm
H
mm
W
mm
T
mm
T1
mm
E
mm
DDH
dh
mm
D1
mm
D1TOL
D1 Tolerance
mm
D2
mm
A
mm
F
mm
M
M (Coarse Thread) (d2)
DD1
d1
mm
H1
mm
BD
Ball Dia.
mm
A1
Allowable Slant Angle Alpha1 (Degree)
A2
Allowable Slant Angle Alpha2 (Degree)
SLC
Static Load Capacity Radial Cs
kN
MASS
Mass
g
RDC
Radial Direction Clearance
0.035 or Less mm
ADC
Axial Direction Clearance
0.1 or Less mm