??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RBSWM_nv2a - ROBOT STAND - For Robots made by FUJIKOSHI - Vertically articulated robot Payload 10kg or less
Bill of material
RBSWM160-NV2A-H100
PN
Part Number
RBSWM160-NV2A-H100
TYPE
Type
RBSWM
A
mm
TV
Top view
NV2A
H
H 5mm Increment
T
( T )
14 mm
G
135 mm
N
11 mm
C
( C )
2 mm
NOM
Nominal
125A
E
139.8 mm
TT
t
6.6 mm