目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
RC-02
Harcourt
Drill Bushings
Locking Devices
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/drill_bushings/locking_devices/rc.prj},{NB=RC-02},{NO=02},{A=0.62500000},{B=0.43750000},{D=0.21875000},{E=0.90625000},{F=0.125},{G=0.188},{SHCS=5/16-18},{RLS=LS-2},{D1=0.53125},{D2=0.34400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Harcourt
Description
RC - Round Clamps - Standard Mounting
Bill of material
RC-02
ON
Ordering Number
RC-02
RC-02
A
A Dia
5/8
5/8
Inch
B
7/16
7/16
Inch
D
7/32
7/32
Inch
E
29/32
29/32
Inch
F
0.125
0.125
Inch
G
0.188
0.188
Inch
SHCS
Socket Head Cap Screw
5/16-18
5/16-18
RLS
Replaces Lock Screw
LS-2
LS-2