目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCA2-GD4NA-I-20-6-30-A1-P
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCA2 series
with Double Guide - Free mounting
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/cylinder_robot/rod_type/rca2_series/with_double_guide_free_mounting/rca2_gd4n_asmtab.prj},{NB=RCA2-GD4NA-I-20-6-30-A1-P(20)},{IDNR=},{TYPE=RCA2-GD4N},{ET=Incremental},{MT=20},{LEAD=6},{STROKE=30},{CON=A1},{CT=2},{CL=P},{BR=},{OCD=},{OPTREV=},{POR=0},{X=2},{PPATH=../../../../small_size_robot_cylinder/rod_type/short_body_type/with_double_guide_free_mounting/rca2_series/rca2_gd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCA2 - GD4NA
Bill of material
RCA2-GD4NA-I-20-6-30-A1-P
CNSORDERNO
Order number
RCA2-GD4NA-I-20-6-30-A1-P
ET
Encoder type
Incremental
MT
Motor Type
20
W
LEAD
Lead
Ball screw 6mm
Ball screw 4mm
Ball screw 2mm
Slide screw 6mm
Slide screw 4mm
Slide screw 2mm
Ball screw 6mm
Ball screw 4mm
Ball screw 2mm
Slide screw 6mm
Slide screw 4mm
Slide screw 2mm
mm
STROKE
Stroke
30.000
50.000
30.000
50.000
mm
CON
Controller
A1
A3
A5
A6
A1
A3
A5
A6
CT
Cable Type
Standard cable : Standard length
Standard cable : Length specification
No cable
Standard cable : Standard length
Standard cable : Length specification
No cable
CL
Cable length
1
3
5
1
3
5
m
BR
Option: Brake
without Brake
with Brake
without Brake
with Brake
OCD
Option : Cable Direction
Standard
Rod direction
Direction left
Direction right
Standard
Rod direction
Direction left
Direction right
POR
Position of rod
mm
Enter value for POR
Position of rod
mm
cm
inch
ft
確定