您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCA2-SA6C-I-30-20-50-A1-P
IAI
Cylinder (Robot Cylinder)
Slider Type
RCA2 series
Coupling Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/cylinder_robot/slider_type/rca2_series/coupling_type/rca2_sa6c_asmtab.prj},{NB=RCA2-SA6C-I-30-20-50-A1-P(0)},{SERIES=RCA2-SA6C},{XTYPE=6},{ENTYPE=Incremental},{MOT=30},{LBS=20},{S=50},{CONT=A1},{CTYPE=1},{LTC=1},{OPTBRAKE=1},{LPC=},{OPTCOVER=1},{OPTREV=1},{CDO=0},{POS=0},{LBSX=20,12,6,3},{SX=[50 - 800/50]},{PPATH=../../rcp3_series/coupling_type/rcp3_sa_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCA2 - SA6C
Bill of material
RCA2-SA6C-I-30-20-50-A1-P
CNSORDERNO
Order number
RCA2-SA6C-I-30-20-50-A1-P
ENTYPE
Encoder Type
Incremental
MOT
Motor Output
30
W
LBS
Lead
20.000
12.000
6.000
3.000
20.000
12.000
6.000
3.000
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CONT
Controller
A1
A3
A5
A6
A1
A3
A5
A6
CTYPE
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
LTC
Cable Length
1
3
5
1
3
5
m
OPTBRAKE
Option: Brake
No
Yes
No
Yes
LPC
Option : Low power compatible
No
Yes
No
Yes
OPTCOVER
Option: Cover
Yes
No
Yes
No
OPTREV
Option: Reversed home specification
No
Yes
No
Yes
CDO
Option : Cable direction
Standard (Straight)
Top
Right
Left
Bottom
Standard (Straight)
Top
Right
Left
Bottom
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定