您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP4-GRSML-I-28P-30-14-P3-P
IAI
Cylinder (Robot Cylinder)
Gripper
RCP4 series
Slider type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/cylinder_robot/gripper/rdp4/slider_type/rcp4_grsml_asmtab.prj},{NB=RCP4-GRSML-I-28P-30-14-P3-P(1)(P)(17.6)},{IDNR=},{ENTYPE=Incremental},{MT=28P},{GR=1/30},{S=14},{CNTRL=P3},{CTYPE=1},{LTC=P},{OAC=},{ORS=},{POS=17.6},{PPATH=rcp4_grsml_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP4-GRSML
Bill of material
RCP4-GRSML-I-28P-30-14-P3-P
CNSORDERNO
Order number
RCP4-GRSML-I-28P-30-14-P3-P
ENTYPE
Encoder Type
Incremental
MT
Motor Type
28P
GR
Gear Ratio
1/30
mm
S
Stroke
14
mm
CNTRL
Controller
P3
P5
P3
P5
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
LTC
Cable Length
1
3
5
1
3
5
OAC
Option : Actuator cable
No
Yes
No
Yes
mm
ORS
Option :Reversed-home specification
No
Yes
No
Yes
POS
Distance between the sliders
mm
Enter value for POS
Distance between the sliders
mm
cm
inch
ft
確定