目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP4-SA6C-I-42P-3-50-P3-P
IAI
Cylinder (Robot Cylinder)
Slider Type
RCP4 series
Coupling Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/cylinder_robot/slider_type/rcp4_series/coupling_type/rcp4_sa6c_series_asmtab.prj},{NB=RCP4-SA6C-I-42P-3-50-P3-P(1100)},{TYPE=RCP4-SA6C},{XTYPE=2},{YTYPE=42P},{ENTYPE=Incremental},{MT=42P},{LBS=3},{SO=1},{S=50},{CO=P3},{CTYPE=1},{LTC=1},{OPTBRAKE=},{CDC=},{OPTREV=1},{RTS=},{NOS=1},{POS=0},{POS2=0},{LBSX=3,6,12,20},{SX=[50:800/50]},{PPATH=rcp4_sa_series_asmtpl.prj},{SY=[850:1000/50]},{SLL=115.000},{SLD=35.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP4-SA6C
Bill of material
RCP4-SA6C-I-42P-3-50-P3-P
CNSORDERNO
Order number
RCP4-SA6C-I-42P-3-50-P3-P
ENTYPE
Encoder Type
Incremental
MT
Motor Type
42P
LBS
Lead of Ball Screw
3.000
6.000
12.000
20.000
3.000
6.000
12.000
20.000
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CO
Controller
P3
P5
P3
P5
CTYPE
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot cable
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot cable
No cable
LTC
Cable length
1
3
5
1
3
5
m
OPTBRAKE
Option: Brake
No
Yes
No
Yes
CDC
Option: Cable direction
Standard
CJT
CJR
CJL
CJB
Standard
CJT
CJR
CJL
CJB
OPTREV
Option: Reversed home specification
No
Yes
No
Yes
RTS
Option: Roller slider
No
Yes
No
Yes
NOS
Option : Double sliders
Standard
Standard
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
POS2
Position of slider 2
0
0
mm