目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP4W-SA6C-I-42P-12-100-P3-P
IAI
Cylinder (Robot Cylinder)
Water Resistant
RCP4W
Slider Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/cylinder_robot/water_resistant/rcp4w/slider_type/rcp4w_sa6c_asmtab.prj},{NB= RCP4W-SA6C-I-42P-12-100-P3-P(0)},{SERIES=RCP4W},{TYPE=SA6C},{ENTYPE=I},{MOTOR=42P},{LEAD=12},{STROKE=100},{CONTROLLER=P3},{CT=1},{CL=1},{CDO=},{OPTGT=},{OPTREV=},{OPTMD=},{POS=0},{PPATH=../rcp4w_sa6c/sa6c_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP4W-SA6C
Bill of material
RCP4W-SA6C-I-42P-12-100-P3-P
CNSORDERNO
Order number
RCP4W-SA6C-I-42P-12-100-P3-P
ENTYPE
Encoder Type
I
MOTOR
Motor Type
42P
LEAD
Lead
12
6
12
6
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
CONTROLLER
Controller
P3
P5
P3
P5
CT
Cable Type
Standard cable : standard length
Standard cable : length specification
Robot cable
no cable
Standard cable : standard length
Standard cable : length specification
Robot cable
no cable
CL
Cable length
1
3
5
1
3
5
m
CDO
Option:Cable direction
Standard
A1
A3
Standard
A1
A3
OPTGT
Option : Greese type
No
Grease type edible
No
Grease type edible
OPTREV
Option : Reversed home
No
Yes
No
Yes
OPTMD
Option : Mounting direction
standard
Roof hanging(Left)
Roof hanging(Right)
Wall hanging(Left)
Wall hanging(Right)
standard
Roof hanging(Left)
Roof hanging(Right)
Wall hanging(Left)
Wall hanging(Right)
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定