您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6CR-SA7C-WA-56P-4-50-P3-P
IAI
Clean Room Robot
RCP6 CR series
Coupling Type
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/clean_room_robot/rcp6_cr_serie/coupling_type/rcp6_sa7_asmtab_new.prj},{NB=RCP6CR-SA7C-WA-56P-4-50-P3-P(00)},{TYPE=RCP6CR-SA7C},{TYPE1=7},{ET=WA},{MO=56P},{LBS=4.0},{S=50},{CO=P3},{CTYPE=1},{LTC=1.000},{OPTB=},{CDC=},{CDCX='','Standard','-CJT','CJT','-CJR','CJR','-CJL','CJL','-CJB','CJB'},{HPR=},{OPTREV=},{FP=},{NOS=1},{POS=0},{POS2=0},{STROKEX=[50:800/50]},{LBSX=4,8,16,24},{X=3},{SLL=130.000},{SLD=20.000},{PPATH=rcp6_sa_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6CR-SA7C
Bill of material
RCP6CR-SA7C-WA-56P-4-50-P3-P
CNSORDERNO
Order number
RCP6CR-SA7C-WA-56P-4-50-P3-P
TYPE
Type
RCP6CR-SA7C
ET
Encoder Type
WA
MO
Motor Type
56P
LBS
Lead of Ball Screw
4.0
8.0
16.0
24.0
4.0
8.0
16.0
24.0
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
CO
Controller
P3
P5
P3
P5
CTYPE
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
LTC
Cable length
1
3
5
1
3
5
m
OPTB
Option : Brake
No
Yes
No
Yes
CDC
Option : Cable direction
Standard
CJT
CJR
CJL
CJB
Standard
CJT
CJR
CJL
CJB
HPR
High Positioning Reproducibility
No
Yes
No
Yes
OPTREV
Option : Reversed home specification
No
Yes
No
Yes
FP
Option: Suction joint
Standard
VR : Other side
Standard
VR : Other side
NOS
Number of slider
Standard
Standard
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
POS2
Position of slider 2
0
0
mm