目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS2W-RA4R-I-20-12-50-T1-P
IAI
Cylinder (Robot Cylinder)
Water Resistant
RCS2W
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/cylinder_robot/water_resistant/rcs2w/rcs2w_ra4r_asmtab.prj},{NB=RCS2W-RA4R-I-20-12-50-T1-P-0},{TYPE=RCS2W-RA4R},{XTYPE=2},{ENTYPE=I},{MOT=20},{LBS=12},{S=50},{CNTRL=T1},{CTYPE=1},{LTC=1},{OPTBRAKE=1},{OPTBRAKEX= 1, 'No', 2, 'Yes'},{OPTIM=1},{OPTIMX=1,'No',2,'Flange',3,'Foot Bracket',4,'Trunnion (Front)',5,'Clevis'},{OPTOCS=},{OPTKJ=1},{OPTREV=1},{POS=0},{PPATH=rcs2w_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCS2W - RA4R
Bill of material
RCS2W-RA4R-I-20-12-50-T1-P
CNSORDERNO
Order number
RCS2W-RA4R-I-20-12-50-T1-P
ENTYPE
Encoder Type
Incremental
Absolute
Incremental
Absolute
MOT
Motor Output
20.000
30.000
20.000
30.000
W
LBS
Lead
12.000
6.000
3.000
12.000
6.000
3.000
mm
S
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
50.000
100.000
150.000
200.000
250.000
300.000
mm
CTYPE
Cable Type
Standard cable: Standard length
Standard cable: Length specification
Robot Cable
No cable
Standard cable: Standard length
Standard cable: Length specification
Robot Cable
No cable
LTC
Cable Length
1
3
5
1
3
5
m
OPTBRAKE
Option: Brake
No
Yes
No
Yes
OPTIM
Option: Installation method
No
Flange
Foot Bracket
Trunnion (Front)
Clevis
No
Flange
Foot Bracket
Trunnion (Front)
Clevis
OPTOCS
Option: Origin confirmation sensor
No
Yes
No
Yes
OPTKJ
Option: Knuckle joint
No
Yes
No
Yes
OPTREV
Option: Reversed home specification
No
Yes
No
Yes
POS
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
確定