您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS2W-SD5N-I-60-10-50-T2-P-K1
IAI
Cylinder (Robot Cylinder)
Water Resistant
RCS2W
with Double Guide - Slider Unit
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iai/cylinder_robot/water_resistant/rcs2w/with_double_guide_slider_unit/rcs2w_sd5n_asmtab.prj},{NB=RCS2W-SD5N-I-60-10-50-T2-P(K120)},{IDNR=},{TYPE=RCS2W-SD5N},{ET=Incremental},{MT=60},{LEAD=10},{STROKE=50},{STROKEX=50,75},{CON=T2},{CT=2},{CL=P},{OPTCE=},{OCD=K1},{OPTF=},{OPTWP=},{POR=0},{X=2},{PPATH=assemblies/rca2w_sd5n_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCS2W - SD5N
Bill of material
RCS2W-SD5N-I-60-10-50-T2-P-K1
CNSORDERNO
Order number
RCS2W-SD5N-I-60-10-50-T2-P-K1
ET
Encoder Type
Incremental
MT
Motor Type
60
W
LEAD
Lead
10
5
2.5
10
5
2.5
mm
STROKE
Stroke
50
75
50
75
mm
CON
Controller
T2
CT
Cable Type
Standard cable : Standard length
Standard cable : Length specification
Robot Cable
No cable
Standard cable : Standard length
Standard cable : Length specification
Robot Cable
No cable
CL
Cable length
1
3
5
1
3
5
m
OPTCE
Option: CE compliant specification
No
CE mark
No
CE mark
OCD
Option : Cable Direction
Left (standard)
Right
Left (standard)
Right
OPTF
Option: Fitting
No
suction fitting L-specification
No
suction fitting L-specification
OPTWP
Option: Water resistant (IP52) specification
No
Yes
No
Yes
POR
Position of Rod
mm
Enter value for POR
Position of Rod
mm
cm
inch
ft
確定