??
Catalog navigation
下載CAD模型
Previews
3D
Characteristics Graph
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RDD810KN_S55770-T444
Bill of material
S55770-T444
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
SA110ID05
Main product group
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Version of room control units
Min. transport temperature
BUSSPROTKOLL
SA71012ID04
Length
82.00 mm
SA71012ID05
Width
47.00 mm
SA71012ID06
Height
82.00 mm
SA71012ID07
mass (net)
0.00 kg
SA700ID06
max. ambient temperature (during operation)
50 °C
LINK
http://www.siemens.com/btproduct?S55770-T444
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221025
ETIMCLASSC
ETIM Classcode
EC010927
ETIMCLASSN
ETIM Classname
Room thermostat
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_73