??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RDE100.1RFS-XA_S55770-T346
Bill of material
S55770-T346
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RDE100.1RFS-XA Room Thermostat
SA110ID05
Main product group
RDE100.1RFS-XA
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Version of room control units
with multifunctional display
BUSSPROTKOLL
SA71012ID04
Length
127.00 mm
SA71012ID05
Width
22.00 mm
SA71012ID06
Height
85.00 mm
SA71012ID07
mass (net)
3.35 kg
SA700ID06
max. ambient temperature (during operation)
50 °C
LINK
http://www.siemens.com/btproduct?S55770-T346
SA810ID03
Manufacturer’s reference number
S55770-T346
SA810ID04
Datanorm number
S55770-T346
SA810ID06
GTIN number
7612914096517
SA810ID10
Description text
Wireless room thermostat with auto timer
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221025
ETIMCLASSC
ETIM Classcode
EC011309
ETIMCLASSN
ETIM Classname
Room clock thermostat
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_73