??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RDF660T_S55770-T434
Bill of material
S55770-T434
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RDF660T Room Thermostat
SA110ID05
Main product group
RDF660T
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Version of room control units
Min. transport temperature
BUSSPROTKOLL
SA400ID03
Material of the housing front
other product specific executions
SA460ID03
Housing front color
White
SA71012ID04
Length
86.00 mm
SA71012ID05
Width
46.00 mm
SA71012ID06
Height
86.00 mm
SA71012ID07
mass (net)
0.00 kg
LINK
http://www.siemens.com/btproduct?S55770-T434
SA810ID03
Manufacturer’s reference number
S55770-T434
SA810ID04
Datanorm number
S55770-T434
SA810ID06
GTIN number
4047625012489
SA810ID10
Description text
Flush mount room thermostat for 2-/4-pipe FCU with on/off valves, ECM fan, 7-day time switch, infrared remote control and 2x universal input, fit for both round and square conduit boxes
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20221025
ETIMCLASSC
ETIM Classcode
EC010927
ETIMCLASSN
ETIM Classname
Room thermostat
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_73