??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
Characteristics Graph
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
RDF800KN_S55770-T350
Bill of material
RDF800KN KNX- Raumtemp-Regler(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RDF800KN KNX room thermostat
SA110ID05
Product main group
RDF800KN
PREVIEW
Preview
LODLEVEL
SA100ID04
Product main group 1
with full graphic touch display
BUSSPROTKOLL
Bus protocols
KNX
SA71012ID04
Length
86 mm
SA71012ID05
Width
47 mm
SA71012ID06
Height
86.00 mm
SA71012ID07
Height
0.27 kg
SA700ID06
Max. Ambient temperature (during operation)
50 °C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55770-T350
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55770-T350
SA810ID04
Datanorm number
S55770-T350
SA810ID06
GTIN number
7612914097842
SA810ID10
Description text
Touchscreen room thermostat for flush mounting with KNX communication, 2-/4-pipe fan coil units, universal applications or direct evaporators, ivory white
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM Classcode
EC001101
ETIMCLASSN
ETIM Classname
Room temperature controller for bus system
IFCEXPORT
IfcExortAs
IfcController.USERDEFINED
OMNICLASSNU
Omniclass code
23-27 11 11 13
OMNICLASS
OmniClass title
Temperature Control Modules
UNICLASSC
Uniclass code
Pr_75_50_18_16