??
Catalog navigation
Descarga de modelos CAD
Previews
3D
Characteristics Graph
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
RDG260KN/BK_S55770-T453
Bill of material
RDG260KN/BK Room thermostat black
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RDG260KN/BK Room thermostat black
SA110ID05
PRodukttyp (ASN)
RDG260KN/BK
PREVIEW
Preview
SA100ID04
ASK41NF07SP Manual adjuster
Min. transport temperature
SA71012ID04
Length
92.000 mm
SA71012ID05
Width
25.000 mm
SA71012ID06
Height
134.000 mm
SA71012ID07
Weight (net)
0.242 kg
SA700ID06
max. ambient temperature (during operation)
50 °C
SA700ID12
max. ambient humidity (in operation)
95.000 % rF
LINK
Product link
http://www.siemens.com/btproduct?S55770-T453
SA810ID03
Manufacturer’s reference number
S55770-T453
SA810ID04
Datanorm number
S55770-T453
SA810ID06
GTIN number
4047625020804
SA810ID10
Description text
KNX communicating room thermostat in black. Outputs modulating (DC) or on/off. Fan coil (3-speed / DC fan) or universal applications
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC001101
ETIMCLASSN
ETIM Classname
Room temperature controller for bus system
IFCEXPORT
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 15
OMNICLASS
OmniClass title
Temperature Controllers
UNICLASSC
Uniclass code
Pr_75_50_76_73