??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RDT-6Y05
Bill of material
RDT-6Y05
PN
Part Number
RDT-6Y05
DESC
Description
Railway DC-DC Converter, Power 6W, Output 5VDC, 1.2A, Input 14-160VDC, Through Hole Mount, RoHS Compliant
POWER
Power
6 W
OV
Output Voltage
5 VDC
OC
Output Current
1,2 A
VI
Voltage Input
14-160 VAC
ISOLATION
Isolation
Isolated
OT
Operating Temperature
-40 to 105 °C
DIMENSIONS
Dimensions LxWxH
1.24x0.8x0.5 Inch
CT
Cooling Type
Convection Cooling
NO
Number of Outputs
1
VOUT1
Vout 1
5 VDC
LOUT1
lout 1
1,2 A