??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bader Führungselemente
Description
RE - Kreuzrollengelagerte Schlittenführungen
Bill of material
RE.040.045.012.GG
CNSORDERNO
Order number
RE.040.045.012.GG
B
Breite
mm
L
Length L
mm
H
Höhe
20 mm
C
maximum HUB
mm
POS
HUB Position
mm
값 입력 POS
HUB Position
mm
cm
inch
ft
L1
Length l1
33 mm
W
Gewicht
0.34 kg
F
F max.
360 N
MAT
Material
SUR
Surface coating
INFO1
Bellows cover
Possible, please get in touch