??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 26
HELP_VARIABLE
Company
Huelsen
Description
Reducer concentric, Aluminium acc. to EN 485, EN AW 1050A-0, welded, sim. to DIN 2616-2
Bill of material
1414190535505
ARTNR
Part number
DN
NB
mm
D1
Outside Ø
mm
S1
Wall Thickness
mm
D2
Outside Ø
mm
S2
Wall Thickness
mm
L
Length
mm
GEW
Theoretical Weight [kg/Piece]
BEZ
Article Indication
Reducer concentric, Aluminium acc. to EN 485, EN AW 1050A-0, welded, sim. to DIN 2616-2
PG
Product Group
Reducers
PUG
Product Sub-group
Reducers, concentric
NORM
Standard
sim. to DIN 2616-2
AUS
Version
welded
WERK
Primary Material
Aluminium, EN 485, EN AW 1050A-0
SV
Welding Bevels
no