카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
96200AC Reduzierhülsen 12-18
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Light Clamps - Plastic Tube Connectors
Accessories
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{rose_krieger/verbindungssystem/lightdesign/zubehoer/reduzierhuelsen.prj},{NB=96200AC#Reduzierhülsen-12-18},{BEST=96200AC},{A=12.25},{B=18.00},{C=2.5},{D=11.9},{E=2.4},{L=30.00},{HS=1.000},{VAR=0.00000},{IDNR=},{ARTIKEL=Reduzierhülsen},{ARTIKELHELP=Reduzierhülsen-12-18},{TYPE=12-18},{AUSF=R12},{CNSMAT=Kunststoff - PA},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{CNSSTDDTIME=2 Tage},{INFOWWW=Information},{WARTUNGSINTVALL=Keine Notwendigkeit},{ECLASS80=23-35-01-90},{WARENNUMMER=39269097},{ROHSWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Reducing bushes - Light Clamps
Bill of material
96200AC Reduzierhülsen 12-18
ARTIKEL
Article description
Reducing bushes
TYPE
Type
12-18
12-18
BEST
Order-no.
96200AC
96200AC
AUSF
version
R12
R12
A
12.25
12.25
mm
B
18.00
18.00
mm
C
2.5
2.5
mm
D
11.9
11.9
mm
E
2.4
2.4
mm
L
30.00
30.00
mm
CNSMAT
Material
Plastic -PA
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSSTDDTIME
Standard delivery time of the item after receipt of order
2 Days after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
39269097
ROHSWWW
Certificate ROHS (Click Icon)
REACHWWW
Certificate REACH (Click Icon)