??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Access Casters
Description
Regent Series
Bill of material
PRE30605ZN-TPR
PN
Part Number
PRE30605ZN-TPR
SER
Series
Regent Series
D
Wheel Diameter
Inch
MO
Mounting Options
SIZE
Stem/Plate Size
AD
Expanding Adapter Stem
W
Tread Width
13/16 Inch
TT
Tread Type
FIN
Finish
NOTE
Minimum Order
-
CAP
Dynamic Load
110 Pounds
BR
Caster Brake
H
Mounting Height
3 1/2 Inch
R
Swivel Radius
2 1/2 Inch